ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.



Accessories

From mounting plates and load buttons to adaptors and cable assemblies, Interface supplies all the necessary accessories to help you maximize the performance of load cells used in industries ranging from aerospace structural, automotive component, engine, crash, soil, and asphalt to cable, spring, biomechanical, medical testing and all types of material test equipment. Other applications for these accessories include manufacture assembly, machine tools and presses, polishing, rolling mill tension, tank and hopper weighing, cranes, medical, conveyors, cable tension monitoring, process control, textile fiber tension, and power control. Our load cell accessories are of the highest possible quality, manufactured to the same stringent specifications as the cells they enhance, and improve the performance of your load cells.

Mounting Plates - Mounting plate accessories are used to facilitate mounting of a compression load cell under a weigh bridge, tank or other structure.

Top Plates - Top plate accessories distribute the load to the weighing structure and provide a hard surface for the load button.

Bottom Plates - Bottom plate accessories distribute the load over the foundation or supporting structure and provide a prepared surface for the load cell.

Load Buttons - Load buttons convert universal type load cells into compression only load cells. These accssories provide a spherical load surface.

Calibration Adapters, Thread Adapters, and Jam Nuts - As these accessories names imply, these accessories adapt to different thread sides. A jammed calibration adapter improves load cell performance.

Rod End Bearings - Rod end bearings are useful for tension applications, as this accessory reduces errors that can occur due to misalignment.

Junction Boxes & Mating Connectors - Junction boxes allow the summing of multiple load cells into one signal, and are commonly used in weighing applications.

Cable Assemblies and Shunt Resistors - Pre-made cables and accessories reduce installation time for load cells with connectors.

Whatever your load cell needs, accessories from Interface can extend their capabilities and make your load cells more efficient.