ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


Insist on Genuine Interface Transducers. We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

T7 Dual Range Precision Rotary Torque Transducer


Download PDF Specification
Request CAD file

Why the Interface model T7 Dual Range Precision Rotary Torque Transducer is the best in class:

  • In Dual range capacities - 10:1 ratio
    (5/0.5 to 10K/1K Nm)
    (44.3/4.43 to 88.5K/8.85K lb-in)
  • Integral mounting base
  • +5 VDC output
  • Stainless steel shaft
  • 5 KHz sample rate
  • 12 to 28 VDC supply
  • Digital electronics
  • Contactless

Add to Quote

hr
T7 Dual Range Precision Rotary Consult factory for details
hr
 

Need Assistance?

Details