ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


Insist on Genuine Interface Transducers. We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

RD3QA & RD3HA Compact Rotary Torque Transducer (Square or Hex Drive)


Download PDF Specification
Request CAD file

Why the Interface model RD3QA & RD3HA Compact Rotary Torque Transducers are the best in class:

  • Non-contact signal transfer
  • 11 to 26 VDC supply
  • +5 VDC output
  • High dynamics
  • Suitable for pulse tool operation
  • Maintenance free
  • Standardized Mechanical Connections:
    -Hexagon (1/4") DIN3126
    -Square drive
  • Rotation angle-2X 360 pulses/rev.
  • Capacities from 12 to 1,000 Nm
    (106 to 8,850 lb-in)

Add to Quote

hr
RD3QA Compact Rotary Torque Transducer RD3QA
hr
RD3HA Compact Rotary Torque Transducer RD3HA
hr
 

Need Assistance?

Details