Products
When Accuracy is Important, Beware of Inferior Copycat Products.
Insist on Genuine Interface Transducers. We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.
|
9834 High Speed Digital Indicator for High Level Input Devices
Download PDF Specification
|
-
Works with +5 VDC, +10 VDC,
0-20 mA and 4-20 mA inputs
-
Sample rate 120 readings per second
-
Programmable analog output, +10 VDC and 4-20 mA, 2000 Hz bandwidth
-
5 digit bipolar LED display
-
Nonlinearity < +0.01%
-
Front panel calibration
-
Peak and valley monitoring
-
Remote and front panel tare
-
4 limit setpoints
-
Designed for CE compliance
-
Bidirectional RS232
|
Add to Quote

Details
Consult factory for more details (800) 947-5598 |