ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


Insist on Genuine Interface Transducers. We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

1216 Axial Torsion Transducer


Download PDF Specification
Request CAD file

Why the Interface model 1216 Axial Torsion Transducer is the best in class:

  • Capacities from 250/125 lbf to
    2K/1K lb-in
  • Measures load and torque
  • Minimal crosstalk
  • Extraneous load resistance
  • Fatique rated

Add to Quote

hr
1216 Axial Torsion Transducer with PT02E-12-8p Connector 250 (lbf) / 125 (in-lb)
hr
1216 Axial Torsion Transducer with PT02E-12-8p Connector 500 (lbf) / 250 (in-lb)
hr
1216 Axial Torsion Transducer with PT02E-12-8p Connector 1K (lbf) / 500 (in-lb)
hr
1216 Axial Torsion Transducer with PT02E-12-8p Connector 2K (lbf) / 1K (in-lb)
hr
 

Need Assistance?

Details