Locate a Distributor   |   E-mail Us   |   Phone Toll-Free 800.947.5598
Buy Online Now    Search 
starting at $610.00
Quote or Buy Now

MSC Small Diameter High Capacity Load Button

MSC Small Diameter High Capacity Load Button Why the Interface series MSC Small Diameter High Capacity Load Button is the best in class:
  • Proprietary Interface temperature compensated strain gages
  • Small compact design
  • Environmentally sealed
  • Stainless steel construction
  • Low Deflection

More Information

The MSC is a very small compression only high capacity load button .

starting at $610.00
Quote or Buy Now

MSC Small Diameter High Capacity Load Button

MSC Small Diameter High Capacity Load Button

starting at $610.00
Quote or Buy Now

MSC Small Diameter High Capacity Load Button

MSC Small Diameter High Capacity Load Button

starting at $610.00
Quote or Buy Now

MSC Small Diameter High Capacity Load Button

Downloadable Documents:

Data Sheet: MSC Small Diameter High Capacity
 
TEDS (Transducer Electronic Data Sheet)
 
starting at $610.00
Quote or Buy Now

MSC Small Diameter High Capacity Load Button

Compatible Instrumentation:

500 In-Line Signal Conditioner
 
SGA AC/DC Power Signal Conditioner
 
DMA DIN Rail Mount Signal Conditioner
 
DCA Vehicle Compatible Signal Conditioner
 
9820 General Purpose Indicator
 
9830 High Speed Digital Indicator
 
9840 Intelligent Indicator
 
9850 Multi-Channel Indicator
 
9320 Hand Held Battery Powered Indicator w/ TEDS Plus
 
9300 Weight Indicator
 
9390 Battery Powered Weight Indicator
 
UMC 600 Weight Indicator / Controller
 
© 2010 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
480.948.5555 phone · 480.948.1924 fax · 800.947.5598 toll-free · contact@interfaceforce.com