Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $1,710.00
 Email for Info

MRT2P Overload Protected Miniature Torque Transducer

MRT2P Overload Protected Miniature Torque Transducer Why the Interface series MRT2P Overload Protected Miniature Torque Transducer is the best in class:
  • Capacities from 0.2 to 2 Nm (1.77 to 17.7 lbf-in)
  • 3x overload protection
  • Proprietary Interface temperature compensated strain gages
  • Small size – 70 x 60 mm (2.75 x 2.25 in)
  • Excellent linearity and repeatability
  • Low deflection – high torsional stiffness

* Patent pending

starting at $1,710.00
 Email for Info

MRT2P Overload Protected Miniature Torque Transducer

SPECIFICATIONS

Standard Capacities (Nm) 0.2  2
Equivalent (in-lb) 1.77  17.7
ACCURACY– (MAX ERROR)  
Nonlinearity–% FS ±0.10
Hysteresis–% FS ±0.10
Nonrepeatability–% RO ±0.05
TEMPERATURE  
Effect on Zero– % /100°F ±0.20
Effect on Output– %RO/100°F ±0.10
Operating Range–°F -65 to 200
Compensated Range–°F 15 to 115
ELECTRICAL  
Output–mV/V 2.00  ±0.30
Excitation – VDC MAX 20
Bridge Resistance – Ohms 700  ±7
Electrical Connection 5’ integral cable
MECHANICAL  
Safe Torsion – % RO 300 300
Deflection at Capacity – rad 0.01 0.007
Overhung Moment – %CAP MAX 100 100
Shear – N MAX 13 110
Material Aluminum
starting at $1,710.00
 Email for Info

MRT2P Overload Protected Miniature Torque Transducer

See
Drawing
CAPACITY (Nm)
0.2, 2
Inch (mm)
(1) M5 x 0.8 – 6H x 0.32 Deep 8 PL EQ SP on 1.240 B.C.
(2) .125 + .0005/- .0000 2 PL EQ SP on 1.375 B.C.
(3) 2.75
(4) 1.875
(5) 2.25
(6) 1.50
(7) .7874 + .0008/- .0000

MRT2P Overload Protected Miniature Torque Transducer Dimensions

starting at $1,710.00
 Email for Info

MRT2P Overload Protected Miniature Torque Transducer

Downloadable Documents:

MRT2P Datasheet
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap