Products

Questions?
Call us at 800.947.5598
Join us & learn more...

Load Cells

We are the Load Cell Experts...

Whether you need general purpose, low profile or miniature load cells for standard or special applications, you don't have to be an expert in force measurement, because we are. Talk to us about what sort of forces you need to measure, and under what conditions and constraints. We'll walk you through the load cell specification process, quickly and efficiently, and if we don't have the force sensor you need on the shelf, we'll be happy to customize an existing load cell or build a new one from scratch to meet your exacting requirements.

In most cases, load cell customization is not required. We have thousands of load cells in stock, available for same-day or next-day shipment. In fact, we stock more finished goods and subassemblies than any of our competitors. Our load cells are used for test and measurement purposes all around the world in a wide variety of industries and applications. These include the aerospace and automotive industries, medical equipment, material test equipment, and oil and gas exploration and production.

Interface load cells, torque transducers and instrumentation are used in many industries for test and measurement applications. A few examples are aerospace structural, automotive component, engines, crash, soil, asphalt, cable, spring, biomechanical, and medical testing as well as all types of material testing machines. Interface load cells, torque transducers and instrumentation are also used in hundreds of other applications such as manufacture assembly, machine tools and presses, tank and hopper weighing, cranes, medical, conveyors, cable tension monitoring, process control, textile fiber tension, power control, electric motors, transmissions, blood separation, oil well measurements etc.

Manufactured of proprietary materials, Interface load cells are guaranteed to outperform competitors' load cells. Each and every load cell is individually tested and calibrated to the highest standards in the industry.

Interface manufactures the best load cells in the world, beginning with our proprietary strain gage, which is designed and manufactured entirely in the United States. We machine our own flexures with 14 Computer Numerical Controlled (CNC) machines in house, so we can closely monitor quality of the machining process. From strain gage to machining to production to calibration, we believe this vertical integration is imperative to provide you with the finest load cell you can buy. Our manufacturing process guarantees performance and gives you the benefit of increased durability, which helps you avoid downtime in your own manufacturing or testing processes. Whatever your load cell needs, you can save time and effort by calling Interface first.

- The Interface Team                

Learn about Load Cells

Buy a Load Cell

See a Load Cell

1331 Compression
100K lbf
450 kN
3AXX 3-Axis Load
2.2lbf to 11K lbf
10N to 50KN
SMTM - Micro S
5 to 50 lb
20 to 200 N
SSM-Sealed S-Type
50 lbf to 5000 lbf
200 N to 20 kN
Tension Link
10K lbf to 50k lbf
44kN to 220 kN
Model AT102 Axial

10 KN
Model LP201 Load

20KN to 400KN
Model AT103 Axial

10KN to 20KN
Model LWPF1 Press

2KN to 100KN
Model LWPF2 Press

100KN to 600KN
Model AT101 Axial

0.5 KN to 20 KN
1000 Fatigue Rated
250 lbf to 50K lbf
1.25kN to 4,500kN
1000 Fatigue Rated
100K lbf to 1,000K lbf
450 kN to 4,500 kN
1100 Ultra
300 lbf to 200K lbf
1.5 kN to 900 kN
1101 Ultra
1K lbf to
5 kN to 250 kN
1200 Standard Load
300 lbf to 100K lbf
1.5 kN to 9,000 kN
1200 Standard High
200K lbf to 2,000K lbf
900 kN to 9,000 kN
1200 Standard 3
300 lbf to 100K lbf
1.5 kN to 450 kN
1200 Flange Load
30K lbf to 330K lbf
50 kN to 1,500 kN
1201 Standard
1K lbf to 400K lbf
5 kN to 1,800 kN
1216 Axial Torsion
125 lbf to 1K lbf
625 N to 10kN
1500 Standard Low
25 lbf to 300 lbf
125 N to 1500 N
1516 Axial Torsion
100 lbf
444 N
1600 Gold
500 lbf to 200K lbf
2.2 kN to 900 kN
1600 Gold
1K lbf to 100K lbf
4.5 kN to 450 kN
1606 Gold
50 lbf to 300 lbf
150 N to 1500 N
1700 Flange Load
550 lbf to 11K lbf
2.5 kN to 50 kN
1800 Platinum
1.1K lbf 55K lbf
5 kN to 250 kN
2100 High Capacity
300K lbf to 1000K lbf
1335 kN to 4450 kN
2101 Dual Range
1K/5K to 100K/270K lbf
5kN/25kN to 450kN/1200kN
2120 Rod End Load
100K lbf to 200K lbf
100 kN to 200 kN
2200 Calibration
100 K to 200 K lbf
445 K to 890 KN
2300 High Capacity
67.5 K to 2248 K lbf
300 to 10,000 kN
2400 Standard
100 lbf to 5K lbf
500 N to 25 kN
2400 Standard
10K lbf to 20K lbf
50 kN to 100 kN
2404 Standard
50 lbf to 5K lbf
500 N to 100 kN
2816 Axial Torsion
2.0K lbf to 7.5K lbf
226N to 1.7kN
3200 Standard
2.5K lbf to 100K lbf
12.5 kN to 500 kN
3200 Compression
2.5K lbf to 100K lbf
12.5 kN to 500 kN
3400 Intrinsically
100 to 200K lbf
444 to 890K N
3416 & 3430 Coil
20K lbf to 60K lbf
250 kN to 375 kN
3420 Coil Tubing
40K lbf to 50K lbf
10 kN to 200 kN
5200 Multi-Axis
1K lbf to 50K lbf
5 kN to 250 kN
A4200 Weighcheck
2.5K lbf to 50K lbf
12.5 kN to 250 kN
A4600 Weighcheck
2.5K lbf to 50K lbf
12.5 kN to 250 kN
BPL Pedal Load
50 lbf to 500 lbf
250 N to 2.5 kN
LBM Compression
25 lbf to 50K lbf
125 N to 250 kN
LBS Miniature
5 lbf to 1K lbf
25 N to 5 kN
Model LP
200 lbf to 200K lbf
900 N to 900 kN
LW Load Washer
5 lbf to 100K lbf
25 N to 500 kN
MB Miniature Beam
5 lbf to 250 lbf
25 N to 1.25 kN
MBI Fatigue Rated
2 lbf to 10 lbf
10 N to 50 N
MBP Miniature Beam
2.5 lbf to 10 lbf
5 N to 100 N
MCC Mini
100 lbf to 500 lbf
100 N to 500 N
MSC Small Diameter
15K lbf to 30K lbf
65 kN to 130 kN
REC Rod End Load
1K lbf to 25K lbf
5 kN to 110 kN
SM S-Type Load
10 lbf to 1000 lbf
50 N to 5000 N
SMA Series
15 lbf to 200 lbf
60 N to 900 N
SML Low Height
5 lbf to 1000 lbf
SML Custom Load
5 lbf to 1000 lbf
100 N to 200 N
SMT S-Type
1.1 lbf to 450 lbf
5 N to 2000 N
SPI Platform Scale
3 lbf to 15 lbf
15 N to 750 N
SPI Platform Scale
25 lbf to 150 lbf
125 N to 750 N
SSB Sealed Beam
50 lbf to 10K lbf
2.5 kN to 44.4K kN
SSM-SSM2 Sealed S
50 lbf to 10K lbf
200 N to 50 kN
SSMF Fatigue Rated
500 to 1000 lbf
2.22 kN to 4.48 kN
TCN Micro S-Type
50 lbf to 75 lbf
250 N to 375 N
TQ2 Axial Torsion
3000 lbf / 200 in-lb
13.35 KN / 22.6 N-M
TQ7 Axial Torsion
!K to 2.5K lbf / 20 to 50 in-lb
4.45 to 11.12 KN / 2.26 to 5.65 N-M
TXY Two-Axis Load
1K to 2K lbf
4.45 to 8.9 KN
ULC Ultra Low
0.11lb to 0.46lb
0.5N to 2.0N
WMC Miniature
5 lbf to 500 lbf
25 N to 2.5 kN
WMC Miniature
1K lbf to 10K lbf
5 kN to 50 kN
WMC Rod End Load
15K lbf to 200K lbf
100 kN to 889 kN
WMCFP Miniature
17.6 ozf to 35 ozf
500 gf to 1000 gf
WMCP Overload
1.1 to 2.2 lbf
500 to 1000 gf
 
© 2013 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap