Need It Fast
   
Home Products Torque Transducers

Torque Transducers

Interface offers both reaction and rotary style torque transducers.
Whether you need torque transducers for rotary torque, axial torsion or reaction torque, you don't have to be an expert in torque measurement, because we are. Talk to us about what sort of torque you need to measure, and under what conditions and constraints. We'll walk you through the specification process, quickly and efficiently, and if we don't have what you need on the shelf, we'll be happy to customize an existing product or build a new one from scratch to meet your exacting requirements.

Interface offers both reaction and rotary style torque transducers. Reaction torque transducers are used to measure torque loads where the sensor doesn't have to rotate, or rotates through a limited number of rotations. Applications for reaction torque include motor or pump torque, valves, actuators, steering gears and gear reducers. Rotary torque transducers are used in applications where the torque transducer must rotate, such as when attached to a spinning shaft. A rotary torque transducer provides a method of getting the signal off of the rotating element without an attached cable.

Reaction Torque
Interface reaction torque transducers come in a wide variety of form factors including shaft, solid flange, hollow flange and flat types. Capacities range from small oz-in units all the way up to millions of lbf-in. Most of the reaction torque transducers have mV/V outputs but the solid flange type is optionally available with +5 VDC or 4-20 mA output.

Rotary Torque
Available models of rotary torque transducers include shaft and flange types in either 2X or 4X safe overload ratings. All of Interface's rotary torque transducers can be ordered with on-board signal conditioning providing +5 or +10 VDC output. A horsepower option provides further capability of separate voltage outputs proportional to torque, speed and horsepower.


Filter by:
type model max capacity
Rotary Torque Transducer
T1 Torque Coupling
400 lb-in to 9K lb-in
50 Nm to 1K Nm
Rotary Torque Transducer
T2 Ultra Precision
0.9 lb-in to 177K lb-in
0.1 Nm to 20K Nm
Rotary Torque Transducer
T3 Ultra Precision Pedestal Mount
0.88 lb-in to 177K lb-in
0.1 Nm to 20K Nm
Rotary Torque Transducer
T4 Standard Precision
0.88 lbf-in to 8.85K lbf-in
0.1 Nm to 1K Nm
Rotary Torque Transducer
T5 Standard Precision Pedestal Mount
0.85 lb-in to 8.85K lb-in
0.1 Nm to 1K Nm
Rotary Torque Transducer
T6 Dual Range
44.3/4.43 lb-in to 177K lb-in to 17.7K l
5/0.5 Nm to 20K/2K Nm
Rotary Torque Transducer
T7 Dual Range Pedestal Mount
44.3/4.43 lb-in to 177K lb-in to 17.7K l
5/0.5 Nm to 20K/2K Nm
Rotary Torque Transducer
T8 General Purpose
1.77 lb-in to 1.77K lbf-in
0.2 Nm to 200 Nm
Rotary Torque Transducer
T11 Bearingless
0.04 lb-in to 1.327K lbf-in
0.005 Nm to 150 Nm
Rotary Torque Transducer
T14 Slip-Ring
8.85 lb-in to 4.4K lb-in
1 Nm to 500 Nm
Rotary Torque Transducer
T15 Hex Drive
1.77 lbf-in to 177 lbf-in
0.2 Nm to 20 Nm
Rotary Torque Transducer
T22 Pulley Belt
177 lb-in to 44K lb-in
20 Nm to 5K Nm
Rotary Torque Transducer
T25 High Speed
0.885 lb-in to 44.3K lb-in
0.1 Nm to 5K Nm
Rotary Torque Transducer
T27 Hollow Flange Bearingless
5 Nm to 5K Nm
Tightening Rotary Torque
T31, T32, T33 & T34 Spindle Torque
1-500 Nm
Rotary Torque Flange
HRDT High Resolution Digital Telemetry
2200 lb-in to 88,500 lb-in
250 Nm to 10K Nm
Rotary Torque Transducer
RT10E High Capacity
25 lb-in to 2M lb-in
Rotary Torque Transducer
RT12E High Capacity
25 lb-in to 4M lb-in
Rotary Torque Transducer
RT12F Flange Mount
Rotary Torque Transducer
RT13L Low Capacity
10 oz-in to 800 oz-in
0.071 Nm to 5.649 Nm
Rotary Torque Transducer
RT14L Low Capacity
10 oz-in to 400 oz-in
0.071 Nm to 2.825 Nm