Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products Wireless Telemetry System (WTS) for Load Cells and Torque Transducers Wireless Load Cell Readout And Data Acquisition

Wireless Telemetry System (WTS) for Load Cells and Torque Transducers

Wireless Load Cell Readout And Data Acquisition

Products & Prices
Specifications
Documentation
Wireless Telemetry System (WTS) for Load Cells and Torque Transducers
 
Starting at $380.00

Transmitter Module (WTS-AM) 

  • mV/V or voltage input with full 24 bit ADC and up to 18 bit effective resolution at 200 updates/sec.
  • 2.4 GHz frequency with up to 200 meter range
  • IP65 NEMA4 enclosure (80 x60 x30 mm)
  • Battery operated (2@AA) with sleep mode
  • Factory set-up to work properly with your selected load cell(s)
     

Receiver Module  (WTS-BS-1 Handheld)

  • 8 digit display
  • Fully functional tare capability
  • 200 meter range
  • Power-off transmitter from receiver enabled
  • IP65 waterproof enclosure (90 x150 x35 mm)
     

Base Station: (WTS-BS-3 & WTS-BS-4)

  • Continuous 5VDC power from USB
  • 200 meter range
  • IP65 Nema 4 Enclosure (WTS-BS-4)
  • USB output to PC
  • Connection from up to any number of Transmitters.
  • USB Data Logging Software Provided

 

The WTS (Wireless Telemetry System) provides easy-to-use wireless data communication between a load sensor and a receiving indicator. The WTS-BS receiver is capable of receiving multiple inputs (selectable) from various load cells or torque transducers.

The WTS-AM is fully compatible with all of Interface’s force sensors, and comes direct from our factory setup, calibrated, and tested – ready-to-run.

Using AA batteries, the WTS-AM system can last for up to 3 months* without a battery change.

 T24 Toolkit

Log 100 4.0.0


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
WTS-AM-1 - WTS Acquisition Module, mV/V for Load Cells and Strain Gage Based Sensors
WTS-AM-2 - WTS Acquisition Module, 0-10 VDC for Amplified Output Sensors
WTS-AM-3 - WTS Acquisition Module, 4-20 mA Sensors
WTS-BS-1 - WTS Base Station, Handheld Display with Multiple Channel Capability
WTS-BS-2 - WTS Base Station, RS232/RS485
WTS-BS-5 - WTS Base Station, Industrial Analog Output Module for Voltage or mA Output
WTS-BS-3 - WTS PC Interface Base Station, USB Receiver for WTS Module Configuration and/or Data Logging - Includes Display, Logging and Graphing Software
WTS-BS-4 - WTS PC Interface Base Station, Industrial USB Receiver for WTS Module Configuration and/or Data Logging - Includes Display, Logging and Graphing Software - Ruggedized Extended Range Version of WTS-BS-3
Options
SYS-CAL1 - System Calibration per Channel with New Sensor Purchase
This product is maufactured in english standard capacities only. Refer to english tab above.
Options
SYS-CAL1 - System Calibration per Channel with New Sensor Purchase
Login to Download Docs
WTS Data Sheet WTS Data Sheet
WTS User Manual WTS User Manual
WTS-AM User Manual WTS-AM User Manual
WTS-BS-1 User Manual WTS-BS-1 User Manual
WTS-BS-2, 3, 4 User Manual WTS-BS-2, 3, 4 User Manual
WTS-BS-5 User Manual WTS-BS-5 User Manual
Log100_ToolKit_Setup.exe Log100_ToolKit_Setup.exe