Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Company

Why Interface Load Cells Are Best In Class

Interface Inc. pioneered the first low profile load cell in 1969 and continues to produce the best Low Profile load cells for use in actuator systems for Aerospace, Automotive & Testing applications.

Constant development and improvement of manufacturing techniques offers the highest accuracy products with reliability that you can depend for the most demanding applications in capacities from 250N to >1MN.

Every Interface low profile load cell is moment compensated during production, the proprietary strain gauges offer outputs as high as 4.0 mV/V, fatigue rated units are warranted for 100 million fully reversed cycles from full-scale Tension through Zero to full-scale Compression.

For complete details on low profile load cells or any of our other product ranges please contact us directly and we will provide full information and a competitive quotation.