Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products WTSTL Wireless Tension Link Load Cell Stainless Steel

WTSTL Wireless Tension Link Load Cell

Stainless Steel

Products & Prices
Specifications
Dimensions
Documentation
WTSTL Wireless Tension Link Load Cell
 
Starting at $2725.00
  • Capacities from 11K lbf to 220K lbf (5 to 100 metric tons)
  • IP67 Environmental Protection
  • Stainless Steel Construction
  • Simple installation and operation
  • Transmission range up to 600 meters
  • Long battery life

Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
WTSTL-5MT 5MT (11K lbf) Model WTSTL-5MT (11K lbf) Wireless Stainless Steel Tension Link Load Cell and Carry Case (Handheld display not included)
WTSTL-12MT 12MT (26.5K lbf) Model WTSTL-12MT (26.5K lbf) Wireless Stainless Steel Tension Link Load Cell and Carry Case (Handheld display not included)
WTSTL-25MT 25MT (55.1K lbf) Model WTSTL-25MT (55.1K lbf) Wireless Stainless Steel Tension Link Load Cell and Carry Case (Handheld display not included)
WTSTL-35MT 35MT (77.1K lbf) Model WTSTL-35MT (77.1K lbf) Wireless Stainless Steel Tension Link Load Cell and Carry Case (Handheld display not included)
WTSTL-50MT 50MT (110.2K lbf) Model WTSTL-50MT (110.2K lbf) Wireless Stainless Steel Tension Link Load Cell and Carry Case (Handheld display not included)
WTSTL-100MT 100MT (220.4K lbf) Model WTSTL-100MT (220.4K lbf) Wireless Stainless Steel Tension Link Load Cell and Carry Case (Handheld display not included)