Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products WMCP Stainless Steel Mini Load Cell Overload Protected

WMCP Stainless Steel Mini Load Cell

Overload Protected

Products & Prices
Specifications
Dimensions
Documentation
WMCP Stainless Steel Mini Load Cell
 
Starting at $910.00
  • Capacities from 500 to1000g
  • Proprietary Interface temperature compensated in gages
  • Tension and compression
  • Small size
  • Environmentally sealed
  • Overload protected to 8x capacity

The WMC miniature load cell family is Interface's smallest T&C load cell.

WMC Load Cell for Industrial Applications

Interface Inc. is the only load cell manufacturer that utilizes a proprietary material to manufacture the bonded foil strain gage for their load cells. These gages provide high resolution, high mV/V output, with very low thermal sensitivity – without the use of additional bias resistors. This means that not only are the Interface load cells more energy efficient with less electrical system noise, they are extremely reliable with extremely repeatable force measurements time after time, over long periods of time.

All stainless steel construction, low deflection, and capacities from grams to thousands of pounds force, these high-reliability WMC load cells find general use in industry, from aerospace to pharmaceutical applications where they serve as the force measurement standard when high performance is required.

Available in Model: WMCP

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
WMCP-2.5 2.5 lbf Model WMCP, 2.5 lbf Capacity, 5 ft Integral Cable
Model Capacity Lead Time Description
WMCP-50G 50 gf QuickShip Model WMCP, 50 gf Capacity, 5 ft Integral Cable
WMCP-500G 500 gf QuickShip Model WMCP, 500 gf Capacity, 5 ft Integral Cable
WMCP-1000G 1,000 gf QuickShip Model WMCP, 1,000 gf Capacity, 5 ft Integral Cable