Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products WMCFP Sealed Stainless Steel Mini Load Cell Overload Protected

WMCFP Sealed Stainless Steel Mini Load Cell

Overload Protected

Products & Prices
Specifications
Dimensions
Documentation
WMCFP Sealed Stainless Steel Mini Load Cell
 
Starting at $1020.00
  • Capacities from 1000g
  • Proprietary Interface temperature compensated strain gages
  • Tension and compression
  • Environmentally sealed
  • Overload protected to 8x capacity

Available in Model: WMCFP

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
WMCFP-500G 500 gf QuickShip Model WMCFP, 500 gf Capacity, 5 ft Integral Cable
WMCFP-1000G 1,000 gf Model WMCFP, 1,000 gf Capacity, 5 ft Integral Cable