Need It Fast
   
Home Products Load Cells WMCFP Sealed Stainless Steel Mini Load Cell

WMCFP Sealed Stainless Steel Mini Load Cell

Overload Protected

Products & Prices
Specifications
Dimensions
Documentation
WMCFP Sealed Stainless Steel Mini Load Cell
 
Starting at $1020.00
  • Capacities from 1000g
  • Proprietary Interface temperature compensated strain gages
  • Tension and compression
  • Environmentally sealed
  • Overload protected to 8x capacity

Available in Model: WMCFP

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
WMCFP-500G 500 gf QuickShip Model WMCFP, 500 gf Capacity, 5 ft Integral Cable
WMCFP-1000G 1,000 gf Model WMCFP, 1,000 gf Capacity, 5 ft Integral Cable