Need It Fast
   
Home Products Load Cells WMC Rod End Load Cell

WMC Rod End Load Cell

Industrial Grade

Products & Prices
Specifications
Dimensions
Documentation
WMC Rod End Load Cell
 
Starting at $1130.00
  • Environmentally sealed
  • Stainless steel construction
  • Low deflection
  • Tension and compression

Available in Model: WMC Rod End

Additional Capacities and Submersible Option Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
WMC-15K 15,000 lbf Model WMC Rod End, 15K Capacity, with 5 ft Integral Cable
WMC-20K 20,000 lbf Model WMC Rod End, 20K Capacity, with 5 ft Integral Cable
WMC-30K 30,000 lbf Model WMC Rod End, 30K Capacity, with 5 ft Integral Cable
WMC-50K 50,000 lbf Model WMC Rod End, 50K Capacity, with 5 ft Integral Cable
WMC-100K 100,000 lbf Model WMC Rod End, 100K Capacity, with 5 ft Integral Cable
WMC-200K 200,000 lbf Model WMC Rod End, 200K Capacity, with 5 ft Integral Cable
Model Capacity Lead Time Description
WMC-90KN 90 kN Model WMC Rod End, 90kN Capacity, M36 Thread, with 5 ft Integral Cable
WMC-130KN 130 kN Model WMC Rod End, 130kN Capacity, M36 Thread, with 5 ft Integral Cable
WMC-220KN 220 kN Model WMC Rod End, 220kN Capacity, M36 Thread, with 5 ft Integral Cable
WMC-450kN 450 kN Model WMC Rod End, 450kN Capacity, M36 Thread, with 5 ft Integral Cable
WMC-900kN 900 kN Model WMC Rod End, 900kN Capacity, M36 Thread, with 5 ft Integral Cable