Need It Fast
   
Home Products Load Cells WMC Sealed Stainless Steel Mini Load Cell

WMC Sealed Stainless Steel Mini Load Cell

High Capacity

Products & Prices
Specifications
Dimensions
Documentation
WMC Sealed Stainless Steel Mini Load Cell
 
Starting at $660.00
  • The WMC is Interface's smallest T&C load cell.
  • Proprietary Interface temperature compensated strain gages
  • Tension and compression
  • Small Size
  • Environmentally sealed

Available in Model: WMC

Additional Capacities and Submersible Option Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
WMC-1000 1,000 lbf QuickShip Model WMC, 1K lbf Capacity, 5 ft Integral Cable
WMC-2000 2,000 lbf QuickShip Model WMC, 2K lbf Capacity, 5 ft Integral Cable
WMC-3000 3,000 lbf QuickShip Model WMC, 3K lbf Capacity, 5 ft Integral Cable
WMC-5000 5,000 lbf QuickShip Model WMC, 5K lbf Capacity, 5 ft Integral Cable
WMC-7500 7,500 lbf Model WMC, 7.5K lbf Capacity, 5 ft Integral Cable
WMC-10K 10,000 lbf QuickShip Model WMC, 10K lbf Capacity, 5 ft Integral Cable
Model Capacity Lead Time Description
WMC-45KN 4,500 N Model WMC, 4,500 N Capacity, M6 Thread, 5 ft Integral Cable
WMC-9KN 9 kN Model WMC, 9kN Capacity, M10 Thread, 5 ft Integral Cable
WMC-13KN 13 kN Model WMC, 13kN Capacity, M10 Thread, 5 ft Integral Cable
WMC-22KN 22 kN Model WMC, 22kN Capacity, M12 Thread, 5 ft Integral Cable
WMC-33KN 33 kN Model WMC, 33kN Capacity, M16 Thread, 5 ft Integral Cable
WMC-45KN 45 kN Model WMC, 45kN Capacity, M16 Thread, 5 ft Integral Cable
Login to Download Docs
WMC High Capacity Data Sheet WMC High Capacity Data Sheet
WMC Installation Instructions WMC Installation Instructions