Need It Fast
   
Home Products Multi-Axis Sensors TXY Load Cell

TXY Load Cell

Measures X & Y Forces

Products & Prices
Specifications
Dimensions
Documentation
TXY Load Cell
 
Starting at $2600.00
  • Measures X & Y forces
  • Low cross talk – •  Linearity 0.1%
  • 3-axis version available

Available in Model: TXY

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
TXY-1K-390 1,000/500 lbf/lbf (X/Y) Model TXY, 1K/500 lbf/lbf Capacity, MS3102E-14S-5P 5 Pin Screw Type Connector
TXY-1.5K-390 1,500/500 lbf/lbf (X/Y) Model TXY, 1.5K/500 lbf/lbf Capacity, MS3102E-14S-5P 5 Pin Screw Type Connector
TXY-2K-390 2,000/500 lbf/lbf (X/Y) Model TXY, 2K/500 lbf/lbf Capacity, MS3102E-14S-5P 5 Pin Screw Type Connector
TXY-6.6K-604 6,600/1,300 lbf/lbf (X/Y) Model TXY, 6.6K/1.3K lbf/lbf Capacity, MS3102E-14S-5P 5 Pin Screw Type Connector
This product is maufactured in english standard capacities only. Refer to english tab above.