Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products TSQ High Capacity Square Drive Reaction Torque Transducer

TSQ High Capacity Square Drive

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
TSQ High Capacity Square Drive
 
Starting at $14200.00
  • 300K to 3,000K lb-in capacities (34K Nm to 340K Nm)
  • Male square on each end
  • High stiffness
  • 2X save overload
  • Fully calibrated, CW & CCW

Available in Model: TSQ1

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
TSQ1-600K 600K lb-in Model TSQ1, 600K Capacity, CF 3102E-14S-6P 6 Pin Screw Type Connector
This product is maufactured in english standard capacities only. Refer to english tab above.
dimensions