Need It Fast
   
Home Products Torque Transducers TS22 Low Capacity Overload Protected

TS22 Low Capacity Overload Protected

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
TS22 Low Capacity Overload Protected
 
Starting at $2460.00
  • Capacities from 0.005 Nm to 20 Nm
  • 5X safe overload on capacities up to 2 Nm
  • Very small measuring ranges

The TS22 overload protected low capacity reaction torque transducer offers very low capacities and features 5x overload protection on capacities upto 2Nm. Commonly used for medical device testing.

Available in Model: TS22

Additional Capacities and Enhanced Accuracy -0.1% Option Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
TS22-0.005 0.005 Nm Model TS22, 0.005 Nm Capacity, 6 Pin Connector
TS22-0.01 0.01 Nm Model TS22, 0.01 Nm Capacity, 6 Pin Connector
TS22-0.02 0.02 Nm Model TS22, 0.02 Nm Capacity, 6 Pin Connector
TS22-0.03 0.03 Nm Model TS22, 0.03 Nm Capacity, 6 Pin Connector
TS22-0.05 0.05 Nm Model TS22, 0.05 Nm Capacity, 6 Pin Connector
TS22-0.1 0.1 Nm Model TS22, 0.1 Nm Capacity, 6 Pin Connector
TS22-0.2 0.2 Nm Model TS22, 0.2 Nm Capacity, 6 Pin Connector
TS22-0.5 0.5 Nm Model TS22, 0.5 Nm Capacity, 6 Pin Connector
TS22-1 1 Nm Model TS22, 1 Nm Capacity, 6 Pin Connector
TS22-2 2 Nm Model TS22, 2 Nm Capacity, 6 Pin Connector
TS22-5 5 Nm Model TS22, 5 Nm Capacity, 6 Pin Connector
TS22-10 10 Nm Model TS22, 10 Nm Capacity, 6 Pin Connector
TS22-12 12 Nm Model TS22, 12 Nm Capacity, 6 Pin Connector
TS22-15 15 Nm Model TS22, 15 Nm Capacity, 6 Pin Connector
TS22-20 20 Nm Model TS22, 20 Nm Capacity, 6 Pin Connector