Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products TS22 Low Capacity Overload Protected Reaction Torque Transducer

TS22 Low Capacity Overload Protected

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
TS22 Low Capacity Overload Protected
 
  • Capacities from 0.005 Nm to 20 Nm
  • 5X safe overload on capacities up to 2 Nm
  • Very small measuring ranges

The TS22 overload protected low capacity reaction torque transducer offers very low capacities and features 5x overload protection on capacities upto 2Nm. Commonly used for medical device testing.

Available in Model: TS22

Additional Capacities and Enhanced Accuracy -0.1% Option Available

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.