Need It Fast
   
Home Products Torque Transducers TS21 Miniature Shaft Style

TS21 Miniature Shaft Style

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
TS21 Miniature Shaft Style
 
Starting at $1410.00
  • Nominal torque from 1 Nm to 100 Nm
  • Both shaft ends with keys
  • Very short axial length
  • High torsional stiffness
  • Available with Enhanced Accuracy -0.1%

The TS21 miniature shaft style reaction torque transducer features keyed shafts and a compact package with short overall length. The keyed shafts allow positive engagement with fixtures or couplings. 

Available in Model: TS21

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
TS21-5 5 Nm Model TS21, 5 Nm Capacity, 6 Pin Screw Type Connector
TS21-20 20 Nm Model TS21, 20 Nm Capacity, 6 Pin Screw Type Connector
TS21 Outline Drawing