Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products TS20 Hollow Flange Reaction Torque Transducer

TS20 Hollow Flange

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
TS20 Hollow Flange
 
Starting at $1500.00
  • Capacities from 10 Nm to 200 Nm
  • Very short axial length
  • Thru-hole
  • Available with Enhanced Accuracy 0.05%

The TS20 Hollow Flange reaction torque transducer features a large thru-hole design. The thru-hole can be used for routing pneumatic or hydraulic lines, or wires, or can be used to pass a motor or actuator shaft. 

Available in Model: TS20

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
TS20-50 50 Nm Model TS20, 50 Nm Capacity, 7 Pin Screw Type Connector
TS20-100 100 Nm Model TS20, 100 Nm Capacity, 7 Pin Screw Type Connector