Need It Fast
   
Home Products Torque Transducers TS20 Hollow Flange

TS20 Hollow Flange

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
TS20 Hollow Flange
 
  • Capacities from 10 Nm to 200 Nm
  • Very short axial length
  • Thru-hole
  • Available with Enhanced Accuracy 0.05%

The TS20 Hollow Flange reaction torque transducer features a large thru-hole design. The thru-hole can be used for routing pneumatic or hydraulic lines, or wires, or can be used to pass a motor or actuator shaft. 

Available in Model: TS20

Additional Capacities Available

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.