Need It Fast
   
Home Products Torque Transducers TS19 Short Flange Style

TS19 Short Flange Style

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
TS19 Short Flange Style
 
Starting at $5060.00
  • Capacities from 100 to 5K Nm (88.5 to 44.3K lbf-in)
  • Short, rugged, compact design
  • Both ends with flange

The TS19 features an ultra-compact design, allowing the smallest possible flange-to-flange thickness of any reaction torque sensor. Both flanges include pilots.

Available in Model: TS19

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
TS19-100 100 Nm Model TS19, 100 Nm Capacity, 6 Pin Screw Type Connector
TS19-500 500 Nm Model TS19, 500 Nm Capacity, 6 Pin Screw Type Connector
TS19-1K 1,000 Nm Model TS19, 1K Nm Capacity, 6 Pin Screw Type Connector