Need It Fast
   
Home Products Torque Transducers TS18 Shaft to Flange Style

TS18 Shaft to Flange Style

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
TS18 Shaft to Flange Style
 
Starting at $1700.00
  • Capacities from 5 to 5K Nm (44.3 to 44.3K lbf-in)
  • Keyed shaft per DIN 6885.1
  • Convenient flange mounting

Convenient thru-hole flange mounting on one and a shaft on the other. Flange has internal pilot and the shaft is keyed per DIN 6885.1.

Available in Model: TS18

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
TS18-5 5 Nm Model TS18, 5 Nm Capacity, 6 Pin Screw Type Connector
TS18-50 50 Nm Model TS18, 50 Nm Capacity, 6 Pin Screw Type Connector
TS18-500 500 Nm Model TS18, 500 Nm Capacity, 6 Pin Screw Type Connector
TS18-1K 1,000 Nm Model TS18, 1K Nm Capacity, 6 Pin Screw Type Connector
TS18-2K 2,000 Nm Model TS18, 2K Nm Capacity, 6 Pin Screw Type Connector