Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products TS17 Hex Drive Reaction Torque Transducer

TS17 Hex Drive

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
TS17 Hex Drive
 
Starting at $1310.00
  • Capacities from 0.2 to 20 Nm (1.77 to 177 lb-in)
  • Simple operation - no moving parts
  • Useful for auditing fastener torques
  • Quick-connect chuck

The TS17 accepts standard hex-style screwdriver bits, useful for auditing fastener torque and checking screw installation after final assembly.

Available in Model: TS17

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
TS17-0.2 0.2 Nm Model TS17, 0.2 Nm Capacity, 3 m Integral Cable
TS17-0.5 0.5 Nm Model TS17, 0.5 Nm Capacity, 3 m Integral Cable
TS17-1 1 Nm Model TS17, 1 Nm Capacity, 3 m Integral Cable
TS17-2 2 Nm Model TS17, 2 Nm Capacity, 3 m Integral Cable
TS17-5 5 Nm Model TS17, 5 Nm Capacity, 3 m Integral Cable
TS17-10 10 Nm Model TS17, 10 Nm Capacity, 3 m Integral Cable
TS17-20 20 Nm Model TS17, 20 Nm Capacity, 3 m Integral Cable