Need It Fast
   
Home Products Torque Transducers TS17 Hex Drive

TS17 Hex Drive

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
TS17 Hex Drive
 
Starting at $1670.00
  • Capacities from 0.2 to 20 Nm (1.77 to 177 lb-in)
  • Simple operation - no moving parts
  • Useful for auditing fastener torques
  • Quick-connect chuck

The TS17 accepts standard hex-style screwdriver bits, useful for auditing fastener torque and checking screw installation after final assembly.

Available in Model: TS17

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
TS16-12 12 Nm Model TS16, 12 Nm Capacity, 3 m Integral Cable
TS16-25 25 Nm Model TS16, 25 Nm Capacity, 3 m Integral Cable
TS16-63 63 Nm Model TS16, 63 Nm Capacity, 3 m Integral Cable
TS16-160 160 Nm Model TS16, 12 Nm Capacity, 3 m Integral Cable
TS16-500 500 Nm Model TS16, 500 Nm Capacity, 3 m Integral Cable