Need It Fast
   
Home Products Torque Transducers TS16 Square Flange Style

TS16 Square Flange Style

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
TS16 Square Flange Style
 
Starting at $1670.00
  • Capacities from 2 to 2K Nm (17.7 to 17.7K lbf-in)
  • Convenient flange mounting
  • Accepts standard sockets

The TS16 features a flange on one side and a male square drive connection on the other. Useful for fastener testing where the flange can be mounted to the bench and the square connection can accept sockets. 

Available in Model: TS16

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
TS16-12 12 Nm Model TS16, 12 Nm Capacity, 6 Pin Screw Type Connector
TS16-25 25 Nm Model TS16, 25 Nm Capacity, 6 Pin Screw Type Connector
TS16-63 63 Nm Model TS16, 63 Nm Capacity, 6 Pin Screw Type Connector
TS16-160 160 Nm Model TS16, 160 Nm Capacity, 6 Pin Screw Type Connector
TS16-500 500 Nm Model TS16, 500 Nm Capacity, 6 Pin Screw Type Connector