Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products TS14 Square Drive Reaction Torque Transducer

TS14 Square Drive

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
TS14 Square Drive
 
Starting at $1110.00
  • Capacities from 2 to 5K Nm (17.7 to 44.2 lbf-in)
  • Simple operation - No moving parts
  • Useful for auditing fastener torques
  • Fits standard socket wrenches

The TS14 can be used to check torque wrenches and is useful for auditing fastener torque. 

Available in Model: TS14

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
TS14-5 5 Nm Model TS14, 5 Nm Capacity, 3 m Integral Cable
TS14-12 12 Nm Model TS14, 12 Nm Capacity, 3 m Integral Cable
TS14-25 25 Nm Model TS14, 25 Nm Capacity, 3 m Integral Cable
TS14-63 63 Nm Model TS14, 63 Nm Capacity, 3 m Integral Cable
TS14-160 160 Nm Model TS14, 160 Nm Capacity, 3 m Integral Cable
TS14-500 500 Nm Model TS14, 500 Nm Capacity, 3 m Integral Cable
TS14-1K 1,000 Nm Model TS14, 1K Nm Capacity, 3 m Integral Cable
TS14-2K 2,000 Nm Model TS14, 2K Nm Capacity, 3 m Integral Cable
TS14-5K 5,000 Nm Model TS14, 5K Nm Capacity, 3 m Integral Cable