Need It Fast
   
Home Products Torque Transducers TS12 Shaft Style

TS12 Shaft Style

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
TS12 Shaft Style
 
Starting at $1700.00
  • Capacities from 0.005 to 20K Nm (0.04 to 177K lb-in)
  • Stainless steel shafts
  • Compact

Features of the TS12 include convenient shaft-style mounting using standard couplings. The compact design allows mounting in tight spaces where rotational clearance is at a minimum. Stainless steel shafts resist corrosion. 

Available in Model: TS12

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
TS12-0.005 0.005 Nm Model TS12, 0.005 Nm Capacity, 7 Pin Screw Type Connector
TS12-0.01 0.01 Nm Model TS12, 0.01 Nm Capacity, 7 Pin Screw Type Connector
TS12-0.05 0.05 Nm Model TS12, 0.05 Nm Capacity, 7 Pin Screw Type Connector
TS12-0.1 0.1 Nm QuickShip Model TS12, 0.1 Nm Capacity, 7 Pin Screw Type Connector
TS12-0.5 0.5 Nm QuickShip Model TS12, 0.5 Nm Capacity, 7 Pin Screw Type Connector
TS12-1 1 Nm Model TS12, 1 Nm Capacity, 7 Pin Screw Type Connector
TS12-2 2 Nm Model TS12, 2 Nm Capacity, 7 Pin Screw Type Connector
TS12-5 5 Nm Model TS12, 5 Nm Capacity, 7 Pin Screw Type Connector
TS12-10 10 Nm QuickShip Model TS12, 10 Nm Capacity, 7 Pin Screw Type Connector
TS12-20 20 Nm QuickShip Model TS12, 20 Nm Capacity, 6 Pin Screw Type Connector
TS12-50 50 Nm QuickShip Model TS12, 50 Nm Capacity, 6 Pin Screw Type Connector
TS12-100 100 Nm QuickShip Model TS12, 100 Nm Capacity, 6 Pin Screw Type Connector
TS12-200 200 Nm QuickShip Model TS12, 200 Nm Capacity, 6 Pin Screw Type Connector
TS12-500 500 Nm Model TS12, 500 Nm Capacity, 6 Pin Screw Type Connector
TS12-1K 1,000 Nm Model TS12, 1K Nm Capacity, 6 Pin Screw Type Connector