Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products TS11 Flange Style Reaction Torque Transducer

TS11 Flange Style

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
TS11 Flange Style
 
Starting at $1700.00
  • Capacities fro 10 to 20K Nm (88.5 to 177K lb-in)
  • Compact
  • Small Thru-hole design

Features of the TS11 include threaded mounting holes and a center thru-hole design. Compact size allows mounting in tight spaces. 

Available in Model: TS11

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
TS11-10 10 Nm QuickShip Model TS11, 10 Nm Capacity, TS12 6 Pin Screw Type Connector
TS11-20 20 Nm QuickShip Model TS11, 20 Nm Capacity, TS12 6 Pin Screw Type Connector
TS11-50 50 Nm QuickShip Model TS11, 50 Nm Capacity, TS12 6 Pin Screw Type Connector
TS11-100 100 Nm QuickShip Model TS11, 100 Nm Capacity, TS12 6 Pin Screw Type Connector
TS11-200 200 Nm QuickShip Model TS11, 200 Nm Capacity, TS12 6 Pin Screw Type Connector
TS11-500 500 Nm QuickShip Model TS11, 500 Nm Capacity, TS12 6 Pin Screw Type Connector
TS11-1K 1,000 Nm Model TS11, 1K Nm Capacity, TS12 6 Pin Screw Type Connector
TS11-2K 2,000 Nm Model TS11, 2K Nm Capacity, TS12 6 Pin Screw Type Connector
TS11-5K 5,000 Nm Model TS11, 5K Nm Capacity, TS12 6 Pin Screw Type Connector
TS11-10K 10,000 Nm Model TS11, 10K Nm Capacity, TS12 6 Pin Screw Type Connector