Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products T8 General Purpose Rotary Torque Transducer

T8 General Purpose

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
T8 General Purpose
 
  • Capacities from 0.2 to 200 Nm (1.77 to 1.77K lb-in)
  • Stainless steel shaft
  • ±5 VDC output
  • 12 to 28 VDC supply
  • Contactless

 

Many Models In Stock Now!

Available in Model: T8

Additional Capacities Available

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.

Login to Download Docs
T8 Data Sheet T8 Data Sheet
T8 Operation Manual T8 Operation Manual
Coupling Data Sheet type 966 for 0.2 to 20 Nm Coupling Data Sheet type 966 for 0.2 to 20 Nm
Coupling Data Sheet type 950.3_0 for 50 to 200 Nm Coupling Data Sheet type 950.3_0 for 50 to 200 Nm
Coupling Data Sheet type 951.3_1 for 50 to 200 Nm Coupling Data Sheet type 951.3_1 for 50 to 200 Nm