Need It Fast
   
Home Products Torque Transducers T8 General Purpose

T8 General Purpose

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
T8 General Purpose
 
Starting at $2150.00
  • Capacities from 0.2 to 200 Nm (1.77 to 1.77K lb-in)
  • Stainless steel shaft
  • ±5 VDC output
  • 12 to 28 VDC supply
  • Contactless

 

Many Models In Stock Now!

Available in Model: T8

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
T8-0.2-A1A 0.2 Nm QuickShip Model T8, 0.2 Nm Capacity, 1 m Integral Cable
T8-0.5-A1A 0.5 Nm QuickShip Model T8, 0.5 Nm Capacity, 1 m Integral Cable
T8-1-A1A 1 Nm QuickShip Model T8, 1 Nm Capacity, 1 m Integral Cable
T8-2-A1A 2 Nm QuickShip Model T8, 2 Nm Capacity, 1 m Integral Cable
T8-5-A1A 5 Nm QuickShip Model T8, 5 Nm Capacity, 1 m Integral Cable
T8-10-A1A 10 Nm QuickShip Model T8, 10 Nm Capacity, 1 m Integral Cable
T8-15-A1A 15 Nm Model T8, 15 Nm Capacity, 1 m Integral Cable
T8-20-A1A 20 Nm QuickShip Model T8, 20 Nm Capacity, 1 m Integral Cable
T8-50-A1A 50 Nm QuickShip Model T8, 50 Nm Capacity, 1 m Integral Cable
T8-100-A1A 100 Nm QuickShip Model T8, 100 Nm Capacity, 1 m Integral Cable
T8-200-A1A 200 Nm QuickShip Model T8, 200 Nm Capacity, 1 m Integral Cable
Login to Download Docs
T8 Data Sheet T8 Data Sheet
T8 Operation Manual T8 Operation Manual
Coupling Data Sheet for MWS 0.2 to 2 Nm Coupling Data Sheet for MWS 0.2 to 2 Nm
Coupling Data Sheet for MST 0.2 to 2 Nm Coupling Data Sheet for MST 0.2 to 2 Nm
Coupling Data Sheet type 966 for 0.2 to 20 Nm Coupling Data Sheet type 966 for 0.2 to 20 Nm
Coupling Data Sheet type 969 for 0.2 to 20 Nm Coupling Data Sheet type 969 for 0.2 to 20 Nm
Coupling Data Sheet type 950.3_0 for 50 to 200 Nm Coupling Data Sheet type 950.3_0 for 50 to 200 Nm
Coupling Data Sheet type 951.3_1 for 50 to 200 Nm Coupling Data Sheet type 951.3_1 for 50 to 200 Nm