Need It Fast
   
Home Products Torque Transducers T8 General Purpose

T8 General Purpose

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
T8 General Purpose
 
Starting at $2150.00
  • Capacities from 0.2 to 200 Nm (1.77 to 1.77K lb-in)
  • Stainless steel shaft
  • ±5 VDC output
  • 12 to 28 VDC supply
  • Contactless

 

Many Models In Stock Now!

Available in Model: T8

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
T8-0.2-A1A 0.2 Nm QuickShip Model T8, 0.2 Nm Capacity, 1 m Integral Cable
T8-0.5-A1A 0.5 Nm QuickShip Model T8, 0.5 Nm Capacity, 1 m Integral Cable
T8-1-A1A 1 Nm QuickShip Model T8, 1 Nm Capacity, 1 m Integral Cable
T8-2-A1A 2 Nm QuickShip Model T8, 2 Nm Capacity, 1 m Integral Cable
T8-5-A1A 5 Nm QuickShip Model T8, 5 Nm Capacity, 1 m Integral Cable
T8-10-A1A 10 Nm QuickShip Model T8, 10 Nm Capacity, 1 m Integral Cable
T8-20-A1A 20 Nm QuickShip Model T8, 20 Nm Capacity, 1 m Integral Cable
T8-50-A1A 50 Nm QuickShip Model T8, 50 Nm Capacity, 1 m Integral Cable
T8-100-A1A 100 Nm QuickShip Model T8, 100 Nm Capacity, 1 m Integral Cable
T8-200-A1A 200 Nm QuickShip Model T8, 200 Nm Capacity, 1 m Integral Cable
Login to Download Docs
T8 Data Sheet T8 Data Sheet
T8 Operation Manual T8 Operation Manual
Coupling Data Sheet for MWS 0.2 to 2 Nm Coupling Data Sheet for MWS 0.2 to 2 Nm
Coupling Data Sheet for MST 0.2 to 2 Nm Coupling Data Sheet for MST 0.2 to 2 Nm
Coupling Data Sheet type 966 for 0.2 to 20 Nm Coupling Data Sheet type 966 for 0.2 to 20 Nm
Coupling Data Sheet type 950.3_0 for 50 to 200 Nm Coupling Data Sheet type 950.3_0 for 50 to 200 Nm
Coupling Data Sheet type 951.3_1 for 50 to 200 Nm Coupling Data Sheet type 951.3_1 for 50 to 200 Nm