Need It Fast
   
Home Products Torque Transducers T7 Dual Range Pedestal Mount

T7 Dual Range Pedestal Mount

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
T7 Dual Range Pedestal Mount
 
Starting at $8120.00
  • Dual range capacities – 10:1 ratio
  • (5/0.5 to 20K/2K Nm)
  • (44.3/4.43 to 177K to 17.7K lb-in)
  • ±5 VDC output standard (+/-10VDC Optional
  • Digital electronics
  • Stainless steel shaft
  • 12 to 28 VDC supply
  • Contactless
  • 5 kHz sample rate - each range
  • 16-bit

The T7’s pedestal mount design typically installs between two double-flex couplings and is ideal in applications where low capacity measurements must be taken in conjunction with much higher running torques or torque spikes. The two fully independent strain gage bridges provide simultaneous ±5V or ±10V high-level output signals over the two ranges. Non-contact design features 0.1% combined error, 16-bit resolution digital electronics and remotely activated, internal shunt calibration resistors directly at the strain gage bridges. Speed and angle can be measured with the optional encoder.

Available in Model: T7

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
T7-5-A3A 5 Nm Model T7, 5 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T7-100-A3A 100 Nm Model T7, 100 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
Login to Download Docs
T7 Dual Range Pedestal Mount Data Sheet T7 Dual Range Pedestal Mount Data Sheet
T7 Operation Manual T7 Operation Manual
Coupling Data Sheet for 0.03 to 30 Nm Coupling Data Sheet for 0.03 to 30 Nm
Coupling Data Sheet for 50 to 10K Nm Coupling Data Sheet for 50 to 10K Nm