Features and Benefits
- Dual range capacities – 10:1 ratio
- Capacities from 5/0.5 Nm to 20K/2K Nm (44.3/4.43 lbf-in to 177K/17.7K lbf-in)
- ±5 VDC output standard (±10VDC Optional)
- Digital electronics
- 12 to 28 VDC supply
- Contactless
- 5 kHz sample rate – each range
- 16-bit