Need It Fast
   
Home Products Torque Transducers T6 Dual Range

T6 Dual Range

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
T6 Dual Range
 
  • Dual range capacities – 10:1 ratio
  • (5/0.5 to 20K/2K Nm)
  • (44.3/4.43 to 177K to 17.7K lb-in)
  • ±5 VDC output standard (+/-10VDC Optional
  • Digital electronics
  • Stainless steel shaft
  • 12 to 28 VDC supply
  • Contactless
  • 5 kHz sample rate - each range
  • 16-bit

The T6’s floating mount design typically installs between two single-flex couplings and is ideal in applications where low capacity measurements must be taken in conjunction with much higher running torques or torque spikes. The two fully independent strain gage bridges provide simultaneous ±5V or ±10V high-level output signals over the two ranges. Non-contact design features 0.1% combined error, 16-bit resolution digital electronics and remotely activated, internal shunt calibration resistors directly at the strain gage bridges. Speed and angle can be measured with the optional encoder.

Available in Model: T6

Additional Capacities Available

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.

Login to Download Docs
T6 Data Sheet T6 Data Sheet
T6 Operation Manual T6 Operation Manual
Coupling Data Sheet for 0.03 to 30 Nm Coupling Data Sheet for 0.03 to 30 Nm
Coupling Data Sheet for 50 to 10K Nm Coupling Data Sheet for 50 to 10K Nm