Need It Fast
   
Home Products Torque Transducers T5 Standard Precision Pedestal Mount

T5 Standard Precision Pedestal Mount

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
T5 Standard Precision Pedestal Mount
 
  • Capacities from 0.1 to 1K Nm (0.88 to 8.85K lb-in)
  • Speed up to 15K RPM
  • ±5VDC Output
  • 12-28VDC Supply
  • Contactless Data Transmission
  • Digital Electronics with On-Shaft Shunt
  • 0.2% Combined Error
  • 10 kHz Sample Rate
  • 12-Bit Resolution
  • Very Short Overall Length

The T5’s pedestal mount design is ideal for motor testing or anywhere a base-mounted torque sensor is required. At lower cost than the T3, the T5’s non-contact design features ± 5V or ± 10V output, 0.2% combined error, 12-bit resolution digital electronics and a remotely activated, internal shunt calibration resistor directly at the strain gage bridge. Speed and angle can be measured with the optional encoder.

Available in Model: T5

Additional Capacities Available

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.

Login to Download Docs
T5 Data Sheet T5 Data Sheet
T5 Operation Manual T5 Operation Manual
Coupling Data Sheet for 0.1 to 2 Nm Coupling Data Sheet for 0.1 to 2 Nm
Coupling Data Sheet for 0.1 to 30 Nm Coupling Data Sheet for 0.1 to 30 Nm
Coupling Data Sheet for 50 to 10K Nm Coupling Data Sheet for 50 to 10K Nm