Need It Fast
   
Home Products Torque Transducers T5 Standard Precision Pedestal Mount

T5 Standard Precision Pedestal Mount

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
T5 Standard Precision Pedestal Mount
 
Starting at $4120.00
  • Capacities from 0.1 Nm to 1K Nm (0.85 to 8.85K lb-in)
  • Integral mounting base
  • +/- 5 VDC Output Standard (+/- 10VDC Optional)
  • Digital Electronics
  • Stainless Steel Shaft
  • 12-28VDC Supply
  • Contactless Design
  • 10 kHz Sample Rate

The T5’s pedestal mount design is ideal for motor testing or anywhere a base-mounted torque sensor is required. At lower cost than the T3, the T5’s non-contact design features ± 5V or ± 10V output, 0.2% combined error, 12-bit resolution digital electronics and a remotely activated, internal shunt calibration resistor directly at the strain gage bridge. Speed and angle can be measured with the optional encoder.

Available in Model: T5

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
T5-1-A3A 1 Nm Model T5, 1 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T5-2-A3A 2 Nm Model T5, 2 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T5-5-A3A 5 Nm Model T5, 5 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T5-10-A3A 10 Nm Model T5, 10 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T5-15-A3A 15 Nm Model T5, 15 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T5-30-A3A 30 Nm Model T5, 30 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T5-50-A3A 50 Nm Model T5, 50 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T5-100-A3A 100 Nm Model T5, 100 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T5-500-A3A 500 Nm Model T5, 500 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T5-1K-A3A 1,000 Nm Model T5, 1K Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
Login to Download Docs
T5 Data Sheet T5 Data Sheet
T5 Operation Manual T5 Operation Manual
Coupling Data Sheet for 0.1 to 2 Nm Coupling Data Sheet for 0.1 to 2 Nm
Coupling Data Sheet for 0.1 to 30 Nm Coupling Data Sheet for 0.1 to 30 Nm
Coupling Data Sheet for 50 to 10K Nm Coupling Data Sheet for 50 to 10K Nm