Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products T4 Standard Precision Rotary Torque Transducer

T4 Standard Precision

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
T4 Standard Precision
 
Starting at $3880.00

SELECT MODELS IN STOCK!

  •  +/- 5 VDC Output Standard (+/- 10VDC Optional)
  • Capacities from 0.1 Nm to 1K Nm (0.88 to 8.85K lb-in)
  • Digital Electronics
  • Stainless Steel Shaft
  • 12-28VDC Supply
  • Contactless Design
  • 10 kHz Sample Rate

The T4 is an excellent choice for general-purpose torque measurement. At lower cost than the T2, the T4’s non-contact design features ± 5V or ± 10V output, 0.2% combined error, 12-bit resolution digital electronics and a remote-activated, internal shunt calibration resistor directly at the strain gage bridge. Speed and angle can be measured with the optional encoder.

Available in Model: T4

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
T4-0.1-A3A 0.1 Nm QuickShip Model T4, 0.1 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T4-0.2-A3A 0.2 Nm QuickShip Model T4, 0.2 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T4-0.5-A3A 0.5 Nm QuickShip Model T4, 0.5 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T4-1-A3A 1 Nm QuickShip Model T4, 1 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T4-2-A3A 2 Nm QuickShip Model T4, 2 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T4-5-A3A 5 Nm QuickShip Model T4, 5 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T4-10-A3A 10 Nm QuickShip Model T4, 10 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T4-20-A3A 20 Nm QuickShip Model T4, 20 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T4-30-A3A 30 Nm QuickShip Model T4, 30 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T4-50-A3A 50 Nm QuickShip Model T4, 50 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T4-100-A3A 100 Nm QuickShip Model T4, 100 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T4-200-A3A 200 Nm QuickShip Model T4, 200 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T4-500-A3A 500 Nm QuickShip Model T4, 500 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T4-1K-A3A 1,000 Nm QuickShip Model T4, 1K Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
Login to Download Docs
T4 Data Sheet T4 Data Sheet
T4 Operation Manual T4 Operation Manual
Coupling Data Sheet for 0.1 to 2 Nm Coupling Data Sheet for 0.1 to 2 Nm
Coupling Data Sheet for 0.1 to 30 Nm Coupling Data Sheet for 0.1 to 30 Nm
Coupling Data Sheet for 50 to 10K Nm Coupling Data Sheet for 50 to 10K Nm