Need It Fast
   
Home Products Torque Transducers T3 Ultra Precision Pedestal Mount

T3 Ultra Precision Pedestal Mount

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
T3 Ultra Precision Pedestal Mount
 
Starting at $5470.00
  • Capacities from 0.1 Nm to 20K Nm (0.88 to 177K lb-in)
  • Integral mounting base
  • ±5 VDC output
  • Digital electronics
  • Stainless steel shaft
  • 12 to 28 VDC supply
  • Contactless
  • 10 KHz sample rate
  • 16-bit resolution

The T3 is a high-precision, shaft-style sensor. The contactless design features 0.1% combined error, high-level ±5V or ±10V analog output, 16-bit resolution and 3khz bandwidth. A remotely activated, internal shunt calibration resistor provides a known 5V calibration signal. Speed and angle can be measured with the optional encoder.

Available in Model: T3

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
T3-0.1-A3A 0.1 Nm Model T3, 0.1 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T3-1-A3A 1 Nm Model T3, 1 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T3-5-A3A 5 Nm Model T3, 5 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T3-15-A3A 15 Nm Model T3, 15 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T3-20-A3A 20 Nm Model T3, 20 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T3-50-A3A 50 Nm Model T3, 50 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T3-500-A3A 500 Nm Model T3, 500 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T3-1K-A3A 1,000 Nm Model T3, 1K Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
Login to Download Docs
T3 Datasheet T3 Datasheet
T3 Operation Manual T3 Operation Manual
Coupling Data Sheet for 0.1 to 2 Nm Coupling Data Sheet for 0.1 to 2 Nm
Coupling Data Sheet for 0.1 to 30 Nm Coupling Data Sheet for 0.1 to 30 Nm
Coupling Data Sheet for 50 to 10K Nm Coupling Data Sheet for 50 to 10K Nm