Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products T27 Hollow Flange Bearingless Rotary Torque Transducer

T27 Hollow Flange Bearingless

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
T27 Hollow Flange Bearingless
 
Starting at $9950.00
  • Capacities from 5 Nm to 1000 Nm
  • ±5V output
  • Very short axial length
  • Large thru-hole design
  • Bearingless

The T27 Hollow Flange Rotary torque transducer is used to  provide non-contact torque measurement in applications requiring a thru-hole design. Allows thermocouple wires, pneumatic or hydraulic lines to be routed through the sensor. Useful for cold engine test stands where hydraulic couplings are used to clamp to the splined engine shaft.

Available in Model: T27

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
T27-200-A1A 200 Nm Model T27, 200 Nm Capacity, 12 Pin Screw Type Connector, with Speed Output