Need It Fast
   
Home Products Torque Transducers T25 High Speed

T25 High Speed

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
T25 High Speed
 
Starting at $6180.00
  • Capacities from 0.1 to 5K NM (0.885 to 44,250 lb-in)
  • 0.1% combined error
  • Speed up to 30K RPM
  • Unique design eliminates RPM dependent bearing friction effects
  • Foot or Float mount
  • +/-5V output
  • 12-28 VDC supply
  • Contactless data transmission
  • 10 kHz sample rate
  • 16-bit resolution

The T25 features a special bearing design which eliminates bearing influence on the measurement and allows very high rpm ratings.  The square housing also facilities either floating or foot-mounted installation. Available with either +/-5V, +/-10V or USB output.

 

Available in Model: T25

Additional Capacities Available

 

T25 Software Download


Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
T25-0.2-A3A 0.2 Nm QuickShip Model T25, 0.2 Nm Capacity, 12 Pin Screw Type Connectoy with Speed/Angle Encoder
T25-1-A3A 1 Nm QuickShip Model T25, 1 Nm Capacity, 12 Pin Screw Type Connectoy with Speed/Angle Encoder
T25-5-A3A 5 Nm QuickShip Model T25, 5 Nm Capacity, 12 Pin Screw Type Connectoy with Speed/Angle Encoder
T25-10-A3A 10 Nm QuickShip Model T25, 10 Nm Capacity, 12 Pin Screw Type Connectoy with Speed/Angle Encoder
T25-50-A3A 50 Nm QuickShip Model T25, 50 Nm Capacity, 12 Pin Screw Type Connectoy with Speed/Angle Encoder
T25-100-A3A 100 Nm QuickShip Model T25, 100 Nm Capacity, 12 Pin Screw Type Connectoy with Speed/Angle Encoder
T25-200-A3A 200 Nm QuickShip Model T25, 200 Nm Capacity, 12 Pin Screw Type Connectoy with Speed/Angle Encoder
T25-300-A3A 300 Nm Model T25, 300 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T25-500-A3A 500 Nm QuickShip Model T25, 500 Nm Capacity, 12 Pin Screw Type Connectoy with Speed/Angle Encoder
T25-1K-A3A 1,000 Nm QuickShip Model T25, 1K Nm Capacity, 12 Pin Screw Type Connectoy with Speed/Angle Encoder
T25 Specs
Login to Download Docs
T25 Data Sheet T25 Data Sheet
T25 Operation Manual T25 Operation Manual
T25 USB Output T25 USB Output
Solid Model, 0.5-5 Nm Solid Model, 0.5-5 Nm
Solid Model, 10 Nm Solid Model, 10 Nm
Solid Model, 20-100 Nm Solid Model, 20-100 Nm
Solid Model, 200-500 Nm Solid Model, 200-500 Nm