Need It Fast
   
Home Products Torque Transducers T25 High Speed

T25 High Speed

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
T25 High Speed
 
Starting at $6180.00
  • Capacities from 0.1 to 5K NM (0.885 to 44,250 lb-in)
  • 0.1% combined error
  • Speed up to 30K RPM
  • Unique design eliminates RPM dependent bearing friction effects
  • Foot or Float mount
  • +/-5V output
  • 12-28 VDC supply
  • Contactless data transmission
  • 10 kHz sample rate
  • 16-bit resolution

The T25 features a special bearing design which eliminates bearing influence on the measurement and allows very high rpm ratings.  The square housing also facilities either floating or foot-mounted installation. Available with either +/-5V, +/-10V or USB output.

 

Available in Model: T25

Additional Capacities Available

 


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
T25-0.2-A3A 0.2 Nm QuickShip Model T25, 0.2 Nm Capacity, 12 Pin Screw Type Connectoy with Speed/Angle Encoder
T25-1-A3A 1 Nm QuickShip Model T25, 1 Nm Capacity, 12 Pin Screw Type Connectoy with Speed/Angle Encoder
T25-5-A3A 5 Nm QuickShip Model T25, 5 Nm Capacity, 12 Pin Screw Type Connectoy with Speed/Angle Encoder
T25-10-A3A 10 Nm QuickShip Model T25, 10 Nm Capacity, 12 Pin Screw Type Connectoy with Speed/Angle Encoder
T25-50-A3A 50 Nm QuickShip Model T25, 50 Nm Capacity, 12 Pin Screw Type Connectoy with Speed/Angle Encoder
T25-100-A3A 100 Nm QuickShip Model T25, 100 Nm Capacity, 12 Pin Screw Type Connectoy with Speed/Angle Encoder
T25-200-A3A 200 Nm QuickShip Model T25, 200 Nm Capacity, 12 Pin Screw Type Connectoy with Speed/Angle Encoder
T25-300-A3A 300 Nm Model T25, 300 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T25-500-A3A 500 Nm QuickShip Model T25, 500 Nm Capacity, 12 Pin Screw Type Connectoy with Speed/Angle Encoder
T25-1K-A3A 1,000 Nm QuickShip Model T25, 1K Nm Capacity, 12 Pin Screw Type Connectoy with Speed/Angle Encoder
T25 Specs
Login to Download Docs
T25 Data Sheet T25 Data Sheet
T25 Operation Manual T25 Operation Manual
T25 USB Output T25 USB Output
Solid Model, 0.5-5 Nm Solid Model, 0.5-5 Nm
Solid Model, 10 Nm Solid Model, 10 Nm
Solid Model, 20-100 Nm Solid Model, 20-100 Nm
Solid Model, 200-500 Nm Solid Model, 200-500 Nm