Need It Fast
   
Home Products Torque Transducers T25 High Speed

T25 High Speed

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
T25 High Speed
 
  • Capacities from 0.1 to 5K NM (0.885 to 44,250 lb-in)
  • 0.1% combined error
  • Speed up to 30K RPM
  • Unique design eliminates RPM dependent bearing friction effects
  • Foot or Float mount
  • +/-5V output
  • 12-28 VDC supply
  • Contactless data transmission
  • 10 kHz sample rate
  • 16-bit resolution

The T25 features a special bearing design which eliminates bearing influence on the measurement and allows very high rpm ratings.  The square housing also facilities either floating or foot-mounted installation. Available with either +/-5V, +/-10V or USB output.

 

Available in Model: T25

Additional Capacities Available

 

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.

Login to Download Docs
T25 Data Sheet T25 Data Sheet
T25 Operation Manual T25 Operation Manual
T25 USB Output T25 USB Output
Solid Model, 0.5-5 Nm Solid Model, 0.5-5 Nm
Solid Model, 10 Nm Solid Model, 10 Nm
Solid Model, 20-100 Nm Solid Model, 20-100 Nm
Solid Model, 200-500 Nm Solid Model, 200-500 Nm