Need It Fast
Home Products Torque Transducers T23 Low Cost

T23 Low Cost

Rotary Torque Transducer

Products & Prices
T23 Low Cost
Starting at $3270.00
  • Capacities from 300 and 500 Nm (2.65K to 4.42K lb-in)
  • Stainless steel shaft
  • +5 VDC output
  • 12-28 VDC supply
  • Contactless
  • speed/angle OPTION

The T23 is a good choice for cost sensitive applications requiring good accuracy and resolution

Available in Model: T23

Additional Capacities Available

Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
T23-500-A3A 500 Nm Model T23, 500 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder