Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products T23 Low Cost Rotary Torque Transducer

T23 Low Cost

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
T23 Low Cost
 
  • Capacities from 300 and 500 Nm (2.65K to 4.42K lb-in)
  • Stainless steel shaft
  • +5 VDC output
  • 12-28 VDC supply
  • Contactless
  • speed/angle OPTION

The T23 is a good choice for cost sensitive applications requiring good accuracy and resolution

Available in Model: T23

Additional Capacities Available

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.