Need It Fast
   
Home Products Torque Transducers T22 Pulley Belt

T22 Pulley Belt

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
T22 Pulley Belt
 
  • Capacities from 20 Nm to 5K Nm (177 to 44K lb-in)

The T22 is used for monitoring pulley torque, belt or chain tension, or anywhere a torque measurement needs to be made that includes a large radial load component. The contactless design features 0.1% combined error, high-level ±5V or ±10V analog output, 16-bit resolution and 3khz bandwidth. A remotely activated, internal shunt calibration resistor provides a known 5V calibration signal. Speed and angle can be measured with the optional encoder. 

Available in Model: T22

Additional Capacities Available

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.