Need It Fast
   
Home Products Torque Transducers T2 Ultra Precision

T2 Ultra Precision

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
T2 Ultra Precision
 
Starting at $5140.00
  • Capacities from 0.1 Nm to 20K Nm (0.88 to 177K lb-in)
  • ±5 VDC output
  • Digital electronics
  • Stainless steel shaft
  • 12 to 28 VDC supply
  • Contactless
  • 10 KHz sample rate
  • 16-bit resolution

The T2 is a high-precision, shaft-style sensor. The contactless design features 0.1% combined error, high-level ±5V or ±10V analog output, 16-bit resolution and 3khz bandwidth. A remotely activated, internal shunt calibration resistor provides a known 5V calibration signal. Speed and angle can be measured with the optional encoder.

Available in Model: T2

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
T2-0.5-A3A 0.5 Nm QuickShip Model T2, 0.5 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T2-5-A3A 5 Nm QuickShip Model T2, 5 Nm Capacity,12 Pin Screw Type Connector, with Speed/Angle Encoder
T2-10-A3A 10 Nm QuickShip Model T2, 10 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T2-15-A3A 15 Nm Model T2, 15 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T2-50-A3A 50 Nm QuickShip Model T2, 50 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T2-100-A3A 100 Nm QuickShip Model T2, 100 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T2-200-A3A 200 Nm QuickShip Model T2, 200 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T2-500-A3A 500 Nm QuickShip Model T2, 500 Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T2-1K-A3A 1,000 Nm QuickShip Model T2, 1K Nm Capacity, 12 Pin Screw Type Connector, with Speed/Angle Encoder
T2-5K-A2A 5,000 Nm Model T2, 5K Nm Capacity, 12 Pin Screw Type Connector, with Speed Output
Login to Download Docs
T2 Datasheet T2 Datasheet
T2 Operation Manual T2 Operation Manual
Coupling Data Sheet for 0.1 to 2 Nm Coupling Data Sheet for 0.1 to 2 Nm
Coupling Data Sheet for 0.1 to 30 Nm Coupling Data Sheet for 0.1 to 30 Nm
Coupling Data Sheet for 50 to 10K Nm Coupling Data Sheet for 50 to 10K Nm